Fairview Microwave’s trihedral corner reflectors are specialized devices designed to optimize signal reflection and measurement accuracy in the fields of antennas and radar systems. The unique geometry of these reflectors ensures that incoming signals are efficiently reflected back towards the source, making them invaluable tools in your precise testing and measurement applications.
Availability
Fairview Microwave’s trihedral retroflectors are in-stock and ready to ship with no minimum order quantities.
Compact Size
Simulate radar targets of various sizes with ease, thanks to compact reflectors ranging from 1.4 to 13 inches.
High RCS (Radar Cross-Section)
Engineered for high RCS to enable precise assessment and calibration of radar systems.
Precision Machined
Precision machining guarantees reliable and accurate measurement results.
Wide Frequency Range
Operating frequency range of 10 to 100 GHz for versatile usage.
Tripod Mountable
1/4-20 UNC threaded hole for secure tripod mounting into your testing setup.
Painted Finish
Durable gray powder coat finish for aesthetic appeal and environmental durability.
6 inches Edge Length, Trihedral Corner Reflector, Gray
2.4 inches Edge Length, Trihedral Corner Reflector, Gray
1.4 inches Edge Length, Trihedral Corner Reflector, Gray
1.8 inches Edge Length, Trihedral Corner Reflector, Gray